Publish your products
Forster omnia double leaf Door insulated
Forster omnia double leaf Door insulated
    Forster

    Forster omnia double leaf Door insulated

    4.2 out of 5 stars4.2(6 reviews)

    Our proven forster omnia system for single-leaf and double-leaf doors and exterior glazings impresses thanks to its outstanding durability, maximum levels of energy efficiency and easily integrated safety solutions.

    Thanks to the high structural depth of 85 millimetres, triple insulating glass can be installed in the robust steel or stainless steel profiles without any issues – a decisive aspect in ensuring the building shell offers high thermal insulation in line with the Minergie standard. Safety solutions such as fire protection and anti-burglary protection can be added when required. By replacing only a few components, fire protection class EI30 can also be reached. The open stainless steel insulator allows easy access to the profile interior and thus enables the corresponding cables to be installed in the event of changing use.

    Your benefits

    • Maximum thermal insulation

    • 100% steel or stainless steel

    • EI30 fire protection

    • Burglar-resistant solution

    Specification
    • Standard door

      Material variants

      Steel zinc magnesium

      Bright steel**

      Brushed stainless steel**

      Face widths

      Window sash with frame from 100 mm

      Fixed glazing from 40 mm

      Dimensions

      Inside width single-leaf (W×H): max. 1360 × 2691 mm

      Inside width double-leaf (W×H): max. 2670 × 2691 mm

      Fittings

      Attached and concealed flush fittings

      Max. leaf weight 420 kg

      System features

      Design variants:

      Single/double leaf doors, with optional sidelight and fanlight

      Fixed glazing

      Insulated door threshold, simple lock installation via insertion strips

      Structural depth 85 mm

      Max. filling element thickness 59 mm

      Glazing beads in aluminium and steel

      Wet and dry glazing

      Performance characteristics*

      CE marking according to EN 14351-1

      UD value up to 0.74 W/(m2K)

      Durability of self-closing properties: Class 8 according to EN 12400

      (tested up to 1 million cycles according to EN 1191 with automatic

      door operator)

      Doors for escape and emergency routes (partial and full panic)

      according to EN 179 and EN 1125

      Burglary resistance: RC2 according to EN 1627

      Resistance to wind loads: Class C4/B4 according to EN 12210

      Watertightness: Class 3A according to EN 12208

      Air permeability: Class 4 according to EN 12207

      Impact resistance: Class 4 according to EN 13049

      Operating forces: Class 5 according to EN 12217

      Threshold-free and barrier-free according to DIN 18040

      Sound insulation up to Rw = 45 dB according to EN ISO 140-3

      * Take note of the country-specific approvals and requirements

      ** On request

    Technical specification
    • Unique ref.door_omnia_2_leaf
    • Product familyDoor
    • Product groupForster omnia
    • TypeObject (single object)
    • Date of publishing2019-01-14
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryGlass
    • Designed inSwitzerland
    • Manufactured inSwitzerland
    Classification
    • BIMobject CategoryDoors - Swing Doors
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodeSs_25_38_20
    • Uniclass 2015 DescriptionDoor, window and gate hardware systems

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit