We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Window Forster unico, frame 30 mm, single leaf

Unique ref.: window_unico_30_1_leaf
Brand: Forster
Product family: Window
Product group: Forster unico
Date of publishing: 2017-04-03
Edition number: 3
Type: Object (single object)
Download (9)
System for energy efficient windows, doors and screens

Sustainable, ecological, 100 % steel

Forster unico is the revolutionary, thermally insulated profile system for single and double-leaf doors, for windows as well as for exterior glazed units. The basic profiles comprise 100% recyclable steel and contain no synthetic insulating materials – in contrast to all other insulated systems.

This innovation, uniquely evocative of a framework style of construction, satisfies the most stringent demands relating to physical and structural functions.

The impressive slim aspects of window elements combine architectural design, comfort and well-being with excellent heat and sound insulation.

This is the latest technology, energy efficiency, attractive design and the ecological use of materials for a responsible and sustainable construction.

Material options:
Steel bright / steel galvanized / stainless steel, grinded, grain 220-240

System properties:
- Facing widths of frame profiles 30 - 90 mm
- Fillings up to 60 mm (triple insulation glass)
- Wet and dry glazing, stress-relieved and drained
- Stove enamelling or powder coating with no temperature restrictions

Thermal insulation:
Uw > 1.6 W/(m2.K)

Sound insulation:
up to 48 dB

CE-Marking:
Certified according to EN 14351-1

Tested characteristics:
- Resistance to wind load (EN 12210) up to C5 / B5
- Water tightness (EN 12208) up to E1050
- Impact resistance (EN 13049) class 3
- Air permeability (EN 12207) up to class 4
- Operating forces (EN 12217) class 1
- Mechanical strength (EN 13115) class 4
- Durability test (EN12400) class 2 (10'000 cycles)

Fittings:
- System fittings up to 150 kg leaf weight
- Concealed Forster system fittings for both single and double casements of side-hung and turn/tilt windows

Further design versions:
- Burglar resistance RC 1-3 acc. to EN 1627
- Bullet proof FB4 according to EN 1522
- Fire protection E30 / EW30
- Outward opening windows, tested according to BS6375-1
- Parallel slide and tilt windows (PST)
- SHEVS acc. to EN 12101-2 for side-hung and tilt only windows


Material main: Steel
Material secondary: Glass
Designed in: Switzerland
Manufactured in: Switzerland

BIMobject Category: Windows - Opening Hinge
IFC classification: Window
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: SS-25-30-95
Uniclass 2.0 Description: Window Systems
NBS Reference Code: 59-97
NBS Reference Description: Windows
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Windows - Opening Hinge

Name Value
Bullet Resistance Rating True
Frame Material Steel ; Stainless steel
Frame Thickness 70 mm — 88 mm
Height 560 mm — 2540 mm
Integrates With Windows Y
Thermal Break Y
Thermal Transmittance 1.4

All BIM objects are real products from real manufacturers confirmed and approved