Set your location and language to prioritise localised information. Continue
Nitodek UR300 - Car park decking system
Fosroc

Nitodek UR300 - Car park decking system

Fosroc Nitodek UR300 system is a polyurethane based waterproofing and crack bridging protection system for the exposed decks of new and existing car parks. It provides a protective, durable, elastic, impervious, skid resistant, attractive floor surface which is easy to clean and maintain.

Fosroc Nitodek UR300 system comprises Fosroc Nitoprime UR, Fosroc Nitodek UR Membrane and Fosroc Nitodek UVR Topcoat and incorporates anti-skid quartz aggregate.

Advantages

  • Seamless
  • Heavy duty 3.5mm thickness
  • Easy to clean and maintain
  • Chemical resistant – good resistance to a wide range of chemicals
  • Durable – good abrasion and wear resistance
  • Skid resistant
  • Colour stable, UV and weather resistant
  • Aesthetically attractive – available in a wide range of colours
Specification
  • The car park decking system shall be Fosroc Nitodek UR300, a poliyurethane coating incorporating one coat of Fosroc Nitoprime UR, two high build coats of Fosroc Nitodek UR Membrane, one coat of Nitodek UVR Topcoat and incorporates anti-skid quartz aggregate.

    The system shall conform to the requirements of EN1504-2: "Surface protection systems used as "methods" for the following "principles" - Protection against ingress, Physical resistance/surface improvement and resistance to chemicals.

Technical specification
  • Unique ref.fosroc_nitodek-ur300
  • Product familyFlooring
  • Product groupCar park decking
  • TypeBuilding Materials
  • Date of publishing2021-06-01
  • Edition number1
Related
  • Material mainPolyurethane
  • Manufactured inSpain
Classification
  • BIMobject CategoryFlooring - Coatings & Coverings
  • IFC classificationMaterial
  • OmniClass Number23-15 17 11 11 11
  • OmniClass TitleConcrete Floor Toppings

Region availability

Europe
Portugal
Spain