Publish your products
Framery Q
Framery Q
Framery Q
Framery Q
    Framery
    Archived

    Framery Q

    4.9 out of 5 stars4.9(9 reviews)

    The Framery Q office pod is a multifunctional, soundproof space for 1-4 people to have meetings, brainstorming sessions and important one-on-one conversations in private without disturbing the office – or the office disturbing you.

    Specification
    • Sound proof meeting pod

    Technical specification
    • Unique ref.framery-q
    • Product familyMeeting Pod
    • Product groupSoundproof meeting pod
    • TypeObject (single object)
    • Date of publishing2022-02-22
    • Edition number1
    • Height (mm)2220
    • Width (mm)2200
    • Depth (mm)1200
    Related
    • Designed inFinland
    • Manufactured inFinland
    • Weight Net (Kg)630
    Classification
    • BIMobject CategoryFurniture - Acoustics
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit