Publish your products
DAP 95 Déco | designer 4-way linear diffuser
DAP 95 Déco | designer 4-way linear diffuser
DAP 95 Déco | designer 4-way linear diffuser
    France Air

    DAP 95 Déco | designer 4-way linear diffuser

    The DAP 95 / DAP 95 Déco combines efficient 4-way air distribution with a clean architectural design. Designed to blend perfectly into suspended ceilings, it offers a discreet and elegant solution for modern offices, educational facilities, healthcare buildings and commercial spaces. The Déco version enhances visual integration by incorporating a ceiling tile within the diffuser, helping to preserve ceiling continuity while delivering high-performance air distribution.

    Specification
      • Linear 4-way air diffuser for supply or return air applications
      • Designed for seamless integration into modular suspended ceilings
      • Available in Standard and Déco architectural versions
      • 1 to 4 slot configurations.
      • Ceiling modules: 600 × 600 mm and 675 × 675 mm.
      • Extruded aluminium construction with galvanized steel plenum.
      • Insulated supply air plenum for enhanced acoustic and thermal performance.
      • Déco version allowing ceiling tile integration for a continuous architectural appearance.
      • Compatible with VAV systems.
      • Standard finish: RAL 9003 white.
      • Easy Installation
    Technical specification
    • Unique ref.dap-95-deco
    • TypeObject (single object)
    • Date of publishing2026-10-04
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondarySteel
    Classification
    • BIMobject CategoryHVAC - Air Diffusers
    • Uniclass 2015 CodePr_70_65_04_02
    • Uniclass 2015 DescriptionAir diffusers
    • CSI MasterFormat 2014 Code23 37 00
    • CSI MasterFormat 2014 TitleAir Outlets and Inlets
    • OmniClass Number23-33 49 11
    • OmniClass TitleVentilation Diffusers

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit