Publish your products
DESIGN'AIR C | Design 4-way supply diffuser
France Air

DESIGN'AIR C | Design 4-way supply diffuser

The Design’Air C diffuser transforms air distribution into a design feature. Its circular decorative faceplate creates a refined ceiling appearance while delivering efficient omnidirectional airflow. Ideal for contemporary offices, hospitality and retail projects, it provides a discreet and elegant HVAC solution that integrates seamlessly into architectural spaces.

Specification
    • Circular diffuser with omnidirectional diffusion.
    • Flow rates from 100 to 900 m 3/h depending on configuration.
    • Available in 4 diameters: 250, 350, 450 and 550 mm.
    • Homogeneous air distribution for optimal comfort.
    • Height-adjustable decorative plate.
    • Mounted plenum available in bare or insulated version.
    • Integrated regulation register.
    • Steel construction painted white RAL 9003.
    • Other RAL colours available on request.
    • Suitable for offices, shops, hotels and restaurants.
    • Contemporary design promoting an elegant architectural integration.
Technical specification
  • Unique ref.designair-c
  • TypeObject (single object)
  • Date of publishing2026-10-04
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryHVAC - Air Diffusers
  • Uniclass 2015 CodePr_70_65_04_02
  • Uniclass 2015 DescriptionAir diffusers
  • CSI MasterFormat 2014 Code23 37 00
  • CSI MasterFormat 2014 TitleAir Outlets and Inlets
  • OmniClass Number23-33 49 11
  • OmniClass TitleVentilation Diffusers

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit