Publish your products
Interstell'Air | Design supply or return air outlet
Interstell'Air | Design supply or return air outlet
Interstell'Air | Design supply or return air outlet
    France Air

    Interstell'Air | Design supply or return air outlet

    INTERSTELL'AIR® is a diffusion outlet, like a real decorative element. Designed for residential and tertiary premises, it combines air diffusion performance and architectural integration thanks to a wide choice of materials, shapes and finishes. Available in a blow-moulded or return-blown version, INTERSTL'AIR® allows you to customize each space while ensuring effective air renewal. With its design facades in wood, glass, concrete or plastic, it blends harmoniously into all the interiors.

    Specification
      • Customizable architectural air diffuser for supply and extract air systems.
      • Wall or ceiling installation.
      • Intended for residential, hospitality, office and commercial applications.
      • Flow rates from 20 to 160 m 3/h.
      • Connection diameters from 80 to 160 mm.
      • 17 decorative facades available for the standard version.
      • 5 materials available: wood, glass, 3D glass, concrete and plastic.
      • Adjustable air jet orientation for diffusion adapted to the project.

      • Compatible with an integrated G3 filter depending on the diameters.

      • INTERSTELL'AIR® LIGHT version available with integrated LED lighting.
        Three colour temperatures available for the LIGHT version: hot, neutral or cold.

    Technical specification
    • Unique ref.interstellair
    • TypeObject (single object)
    • Date of publishing2026-10-04
    • Edition number1
    Classification
    • BIMobject CategoryHVAC - Air Diffusers
    • Uniclass 2015 CodePr_70_65_04_02
    • Uniclass 2015 DescriptionAir diffusers
    • CSI MasterFormat 2014 Code23 37 00
    • CSI MasterFormat 2014 TitleAir Outlets and Inlets
    • OmniClass Number23-33 49 11
    • OmniClass TitleVentilation Diffusers

    Region availability

    Europe
    France
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit