EXOS. hygiene waste bin EXOS611EB

Hygiene waste bin for recessed mounting, stainless steel with satin finish, black safety glass front panel and casing with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.2 mm, capacity approx. 3.7 litres, hinged self-closing front, integrated plastic container for waste removal, includes mounting materials.

Dimensions 234 x 332 x 125 mm (W x H x D)
SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Africa Europe Middle East North America Oceania
South Africa
Austria
United Arab Emirates
Canada
Australia
Belgium
United States
Switzerland
Czech Republic
Germany
Estonia
Spain
Finland
France
United Kingdom
Croatia
Hungary
Ireland
Italy
Lithuania
Luxembourg
Latvia
Netherlands
Poland
Romania
Serbia
Russia
Sweden
Slovenia
Slovakia
Ukraine