EXOS. foam soap dispenser EXOS616EB

Foam soap dispenser for recessed mounting, stainless steel with satin finish, black safety glass front panel, casing with InoxPlus surface refinement for the reduction of finger marks and better cleaning characteristics (easy to clean), material thickness 1.2 mm, with stainless steel pull lever, suitable for Franke foam soap, includes mounting materials and 650 ml Franke foam soap.

Dimensions 124 x 500 x 120 mm (W x H x D)
SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Africa Europe Middle East North America Oceania
South Africa
Austria
United Arab Emirates
Canada
Australia
Belgium
United States
Switzerland
Czech Republic
Germany
Estonia
Spain
Finland
France
United Kingdom
Croatia
Hungary
Ireland
Italy
Lithuania
Luxembourg
Latvia
Netherlands
Poland
Romania
Serbia
Russia
Sweden
Slovenia
Slovakia
Ukraine