Publish your products
Cutter Coat Rack 100

Cutter Coat Rack 100

The iconic Cutter series designed in collaboration with Danish designer, Niels Hvass, is minimalistic, functional and a popular choice for hallways. Inspired by the German Bauhaus movement, the series contains many options and combinations giving a wonderful array of choice to suit every home. A simplistic coat rack with a base of wood and hooks made from stainless steel. The natural materials are long lasting and provide an easy and elegant way to hang your coats, hats, bags and scarves.
Technical specification
  • Unique ref.Cutter-Coat-Rack-100
  • Product familyIndoor Storage & Shelving
  • Product groupCutter
  • TypeObject (single object)
  • Date of publishing2024-06-21
  • Edition number1
  • Height (mm)7
  • Width (mm)12
  • Depth (mm)100
Related
  • Material mainTeak
  • Material secondaryOak
  • Designed inDenmark
  • Weight Net (Kg)2.7
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit