Publish your products
Fri Sofa JH140
Fri Sofa JH140
Fri Sofa JH140
Fri Sofa JH140
Fri Sofa JH140
Fri Sofa JH140
Fri Sofa JH140
Fri Sofa JH140
Fri Sofa JH140
Fri Sofa JH140

    Fri Sofa JH140

    Fri™ Sofa's open design invites for shared moments in easy comfort. Designed in collaboration with Jaime Hayon, the friendly expression and artistic curves enrich spaces with an inviting and practical touch. With a choice of base and an option for a single textile or to combine two textiles, Fri Sofa has expansive flexibility for bespoke expressions.

    Tapered legs in aluminium add a contemporary appeal to the Fri Sofa's modern design.

    Specification
    • About the designer

      Born in Spain (1974), artist and designer Jaime Hayon takes inspiration from different cultural sources ranging from baroque, circus and skateboard culture. His body of work conveys warmth, humour and playfulness. Hayon’s approach to design has enriched the Fritz Hansen collection since 2011 with a series of enduringly popular designs. From decorative items such as vases and candleholders to spatial defining sofas, tables and chairs, Hayon pieces create unique and joyful atmospheres.

    Technical specification
    • Unique ref.Fri-Sofa-JH140
    • Product familySeating
    • Product groupFri™
    • TypeObject (single object)
    • Date of publishing2025-01-15
    • Edition number1
    • Height (mm)910
    • Width (mm)1560
    • Depth (mm)873
    Related
    • Material mainFirm Foam
    • Designed inDenmark
    • Weight Net (Kg)40.6
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • Uniclass 2015 CodeEF_40_30
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit