Publish your products
Plenum™ Cabin w/table -JH1004MUT
Plenum™ Cabin w/table -JH1004MUT
Plenum™ Cabin w/table -JH1004MUT

    Plenum™ Cabin w/table -JH1004MUT

    The Plenum™ by Jaime Hayon offers a sculptural and flexible solution for private conversations and informal meetings in large open spaces. It provides more opportunities for interactions while adding a distinct and appealing design element to the office. This versatile high-back sofa comes with a vast array of customisation possibilities as well as integrated screen and electrification options, making it suitable for creating private meeting areas in open spaces of different sizes.
    Specification
    • DESIGNER / YEAR OF DESIGN Jaime Hayon, 2018/2023 ABOUT THE DESIGNER Born in Spain (1974), artist and designer Jaime Hayon takes inspiration from different cultural sources ranging from baroque, circus and skateboard culture. His body of work conveys warmth, humour and playfulness. Hayon’s approach to design has enriched the Fritz Hansen collection since 2011 with a series of enduringly popular designs.
    Technical specification
    • Unique ref.JH1004MUT-Plenum-Cabin-table
    • Product familySeating
    • Product groupPlenum™
    • TypeObject (single object)
    • Date of publishing2024-03-22
    • Edition number1
    • Height (mm)146
    • Width (mm)243.6
    • Depth (mm)179
    Related
    • Material mainUpholstery
    • Material secondarySteel
    • Designed inDenmark
    • Manufactured inLithuania
    • Weight Net (Kg)120
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • Uniclass 2015 CodeEF_40_30
    • Uniclass 2015 DescriptionFurnishings
    • CSI MasterFormat 2014 Code12 00 00
    • CSI MasterFormat 2014 TitleFurnishings
    • OmniClass Number23-21 00 00
    • OmniClass TitleFurnishings, Fixtures and Equipment Products
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit