Publish your products
Steamer Deck Chair

Steamer Deck Chair

The flowing lines of the Steamer Deck Chair are inspired by the curved lines of a cruise ship. The chair has an integrated footrest that folds up easily when not in use. Steamer Deck Chair is crafted from high-quality teak in a clean and light expression with functionality and comfort at the forefront of this Nordic archetype. Create the perfect spot to recline and relax with the Steamer Deck Chair, a modern rendition of the archetypal sun lounger. Accommodating four reclining positions, it is a fusion of function and comfort. Its integrated footrest tucks away when not in use, while its FSC-certified teak frame offers sturdy comfort, patinating beautifully over time.
Technical specification
  • Unique ref.Steamer-Deck-Chair
  • Product familyOutdoor Sunchairs & Sunbeds
  • Product groupSteamer
  • TypeObject (single object)
  • Date of publishing2024-06-21
  • Edition number1
  • Height (mm)100
  • Width (mm)163
  • Depth (mm)58
Related
  • Material mainTeak
  • Designed inDenmark
  • Weight Net (Kg)32.5
Classification
  • BIMobject CategoryFurniture - Sofas
  • IFC classificationFurniture
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 00 00
  • CSI MasterFormat 2014 TitleFurnishings
  • OmniClass Number23-21 00 00
  • OmniClass TitleFurnishings, Fixtures and Equipment Products
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit