Publish your products
Almond R682022 Tile
Fritztile

Almond R682022 Tile

Embracing the style and dynamic texture of traditional terrazzo, the RGLASS Collection combines natural stone chips with post-consumer recycled glass set in an opaque, inert resin. While each tile is uniquely beautiful, all Fritztile terrazzo tiles feature high recycled content, FloorScore certification, low life-cycle costs, and low-maintenance needs for even the most demanding applications.

Technical specification
  • Unique ref.rglass_almond_R682022
  • Product familyResilient Tiles
  • Product groupRGlass Collection
  • TypeBuilding Materials
  • Date of publishing2014-01-01
  • Edition number1
  • Height (mm)305
  • Width (mm)305
  • Depth (mm)4.5
Related
  • Material mainStone
  • Material secondaryGlass granulate
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Tile
  • Uniclass 2015 CodePr_35_93_96_90
  • Uniclass 2015 DescriptionTerrazzo tiles
  • CSI MasterFormat 2014 Code09 65 00
  • CSI MasterFormat 2014 TitleResilient Flooring
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit