Publish your products
Frammenti C1

Frammenti C1

The culture is handed down, the knowledge evolves, Friul Mosaic imagines, designs and realizes mosaics carrying out an art ancient and indestructible. The most fascinating works of art adorn the most timeless, priceless homes.
Technical specification
  • Unique ref.Frammenti_C1
  • Product familyMosaic
  • Product groupFragments
  • TypeObject (single object)
  • Date of publishing2014-08-28
  • Edition number1
  • Height (mm)300
  • Width (mm)300
  • Depth (mm)12
Related
  • Material mainMosaic
  • Material secondaryStone
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryConstruction Materials - Mosaic
  • IFC classificationCovering
  • UNSPSC nameFlooring
  • UNSPSC code301617

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit