Publish your products
FRP Modular Water Storage Solution, 6m or 19.7ft High
FRP Modular Water Storage Solution, 6m or 19.7ft High
FRP Modular Water Storage Solution, 6m or 19.7ft High
    FTC Tanks

    FRP Modular Water Storage Solution, 6m or 19.7ft High

    FTC FRP (Fiberglass Reinforced Polymer) atmospheric pressure tanks provide an innovative and reliable solution for diverse water storage needs. Engineered for flexibility and durability, FTC FRP tanks comply with industry-leading standards such as AWWA D121, NFPA 22, and NYC DOB OTCR1, Mass Approved, and are certified to NSF/ANSI 61 for potable water and NSF/ANSI 372 for lead-free components, making them the ideal choice for various applications.

    Specification
    • Fiberglass Reinforced Polymer - FRP
    • Modular and maintenance-free
    • Capacities ranging from 264 to 3.3 million gallons
    • Height up to 6-meters (19.7 feet)
    • Tank dimensions increase in increments of 1/2 meters (1.64 feet)
    • Suitable for above-ground storage
    • Atmospheric pressure (vented tank)
    • 40% Glass Content
    • UV stabilizer for durability
    • Field-built
    • Penetrations to be drilled on-site
    • Pre-insulated with 1 or 2-inch panels
    • Hardware: SS 316
    • No corrosion
    • No lining, No painting, No coating
    • Compartmentalized tanks
    • External or internal reinforcement
    • Applications: fire protection, RO water, grey water, potable water, domestic, chilled storage, wastewater, seawater, etc..
    • Stored Liquid Ph-level between 5 & 9 (non-aggressive)
    • Stored liquid temperature between 32 (non-freezing) & 140°F
    • Tank shipped Palletized & Crated to get through a 3-feet doorway
    • 5-year warranty

    Technical specification
    • Unique ref.frpmodularwaterstoragesolution-19-7ftHigh
    • Product familyWater Storage Tanks
    • Product groupWater Storage Tanks
    • TypeObject (single object)
    • Date of publishing2025-06-05
    • Edition number1
    Related
    • Material mainFibreglass reinforced polymer composite
    Classification
    • BIMobject CategoryPlumbing - Plumbing
    • IFC classificationTank

    Region availability

    North America South America
    Anguilla
    Argentina
    Antigua and Barbuda
    Bolivia
    Aruba
    Brazil
    Barbados
    Chile
    Belize
    Colombia
    Bermuda
    Ecuador
    British Virgin Islands
    Falkland Islands (Islas Malvinas)
    Canada
    French Guiana
    Caribbean Netherlands
    Guyana
    Cayman Islands
    Paraguay
    Collectivity of Saint Martin
    Peru
    Costa Rica
    Suriname
    Cuba
    Uruguay
    Curaçao
    Venezuela
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit