FUJITSU SPLIT ASU36RLXB

FUJITSU SPLIT ASU36RLXB

・Inverter Technology ・System 19RLB is ENERGY STAR® Qualified ・Clean Air ・Quiet Operation ・Wireless Remote Controller ・Washable Panel Filter ・Smart System: Auto Mode ・Humidity Control
Specification
  • The RFA file includes 1 models below. Model Name / Cooling Capacity / Heating Capacity ASU36RLXB / 33,000 BTU/h / 34,000 BTU/h
Technical specification
  • Unique ref.ASU36RLXB
  • Collection setSplit Air Conditioner
  • CollectionIndoor Unit
  • TypeObject (single object)
  • Date of publishing2021-06-11
  • Edition number1
  • Height (mm)320
  • Width (mm)998
  • Depth (mm)228
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)31
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass TitleAir Conditioning Equipment
  • OmniClass Number23-33 39 00
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
United States
Canada