Set your location and language to prioritise localised information. Continue
FUJITSU SINGLE-ROOM MINI-SPLIT ASUH24LMAS

FUJITSU SINGLE-ROOM MINI-SPLIT ASUH24LMAS

・Updated current product ・High Energy Efficiency ・High Durability ・Powerful Operation Mode ・Smart device control (Option) ・Refrigerant cycle monitor ・Wider Choice of Controllers ・Additional UART Port for External System Connection
Specification
  • The RFA file includes 1 models below. Model Name / Cooling Capacity / Heating Capacity ASUH24LPAS/ 22,000 BTU/h / 25,200 BTU/h
Technical specification
  • Unique ref.ASUH24LMAS
  • Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
  • Product groupIndoor unit
  • TypeObject (single object)
  • Date of publishing2022-02-28
  • Edition number1
  • Height (mm)1150
  • Width (mm)340
  • Depth (mm)280
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)16.5
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

North America
Canada
United States