Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
fujitsu-general/products/fd4efa6a-3e24-4bff-9675-d741550d0529
Home
Categories
HVAC
Air Conditioning
GENERAL VRF ABGA012-024GTEH(-U)
Unavailable in United States
FUJITSU GENERAL
Follow
GENERAL VRF ABGA012-024GTEH(-U)
・Flexible installation ・Double auto swing ・High power DC fan motor ・Compact design
Download
Specification
Specification
The RFA file includes 4 models below. Model Name / Cooling Capacity ABGA012GTEH(-U) / 3.6kW ABGA014GTEH(-U) / 4.5kW ABGA018GTEH(-U) / 5.6kW ABGA024GTEH(-U) / 7.1kW
Technical specification
Technical specification
Unique ref.
ABGA012-024GTEH-U
Product family
VRF Air Conditioner
Product group
Indoor Unit
Type
Object (single object)
Date of publishing
2025-05-30
Edition number
1
Height (mm)
199
Width (mm)
990
Depth (mm)
655
Links
Links
Product url
https://www.general-hvac.com/mea/
Instruction video
https://youtu.be/wfL-hwFQ7dM
Technical description
https://www.fujitsu-general.com/global/support/tool/ds/index.html
Tendering information
https://tecs-dandt.fujitsu-general.com/
Related
Related
Material main
Steel
Designed in
Japan
Weight Net (Kg)
27
Classification
Classification
BIMobject Category
HVAC - Air Conditioning
CSI MasterFormat 2014 Code
23 00 00
CSI MasterFormat 2014 Title
Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Number
23-33 39 00
OmniClass Title
Air Conditioning Equipment
Region availability
Asia
Africa
Afghanistan
Egypt
Bahrain
Iran
Iraq
Israel
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
Türkiye
United Arab Emirates
Yemen
Similar products
CaptiveAire
Ceiling & Inline Fan, CFA Series
4.3
(
12
)
Download
Mitsubishi Electric US
Wall Mounted, MSZ Series Air Conditioner D Series
3.8
(
12
)
Download
Bard Manufacturing
W**AC Series Wall Mount Air Conditioner 11EER, 5.0 to 6.0 Ton
Download
Johnson Controls
Series 10 High-Efficiency Single Packaged Units
Download
Johnson Controls
YORK® VRF Gen II 6-16 Ton Outdoor Unit Heat Recovery Variable Refrigerant Flow
4.5
(
10
)
Download
CaptiveAire
Standard Side/Down Discharge Rooftop Filtered Make-up Air Fan
4.4
(
7
)
Download