Set your location and language to prioritise localised information. Continue
FUJITSU SINGLE-ROOM MINI-SPLIT ABUH18LUAS

FUJITSU SINGLE-ROOM MINI-SPLIT ABUH18LUAS

・Light Elegant Design

・Flexible installation

・Easy installation

・Easy maintenance

Specification
  • The RFA file includes 1 model below. Model Name / Cooling Capacity / Heating Capacity ABUH18LUAS / 18,000Btu/h / 21,600Btu/h
Technical specification
  • Unique ref.ABUH18LUAS
  • Product familySplit Air Conditioner
  • Product groupIndoor Unit
  • TypeObject (single object)
  • Date of publishing2023-06-01
  • Edition number1
  • Height (mm)235
  • Width (mm)1080
  • Depth (mm)705
Related
  • Material mainSteel
  • Designed inJapan
  • Weight Net (Kg)24
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-33 39 00
  • OmniClass TitleAir Conditioning Equipment

Region availability

North America
Canada
United States