・Built-in Wireless LAN control
・Energy Saving Program (ESP)
・Programmable Remote
・Powerful Heating
・World Class Performance
・Quiet Operation
・Inverter Technology
Specification
The RFA file includes 1 models below.
Model Name / Cooling Capacity / Heating Capacity
ASTH24KNTA / 7.1kW / 8.0kW
Technical specification
Unique ref.ASTH24KNTA
Product familyHalcyon™ SINGLE-ROOM MINI-SPLIT SYSTEMS
Product groupIndoor unit
TypeObject (single object)
Date of publishing2022-06-01
Edition number1
Height (mm)280
Width (mm)980
Depth (mm)240
Related
Material mainSteel
Weight Net (Kg)12.5
Classification
BIMobject CategoryHVAC - Air Conditioning
CSI MasterFormat 2014 Code23 00 00
CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)