Selecting the location and language will prioritise localised information.
United States
English (US)
Continue
Language
Publish your products
Free sign up
Log in
Čeština
Dansk
Deutsch
Deutsch (Österreich)
Deutsch (Schweiz)
English
English (Australia)
English (Canada)
English (India)
English (Ireland)
English (New Zealand)
English (US)
Español
Français
Français (Belgique)
Français (Canada)
Français (Suisse)
Italiano
Italiano (Svizzero)
Magyar
Nederlands
Nederlands (België)
Norsk
Polski
Português
Português (Brasil)
Shqip
Suomi
Svenska
Thai
Türkçe
Українська
Русский
Русский (Украина)
한국의
中文
中文 (香港)
日本語
Help UNICEF’s work with children and families in Ukraine.
fujitsu-general/products/8004655a-bbb4-4ea1-9093-deab8477060f
Home
Categories
HVAC
Air Conditioning
FUJITSU VRF ASUA30-36TLAV2
FUJITSU GENERAL
Follow
FUJITSU VRF ASUA30-36TLAV2
・More comfortable airflow by adopting power diffuser ・Air conditioner filter features ・Compact & Slim design ・Easy maintenance
Download
Specification
Specification
The RFA file includes 2 models below. Model Name / Cooling Capacity / Heating Capacity ASUA30TLAV2 / 8.8kW / 10.0kW ASUA36TLAV2 / 10.0kW / 11.2kW
Technical specification
Technical specification
Unique ref.
ASUA30-36TLAV2
Collection set
VRF Air Conditioner
Collection
Indoor Unit
Type
Object (single object)
Date of publishing
2021-05-19
Edition number
1
Height (mm)
340
Width (mm)
1150
Depth (mm)
280
Links
Links
Product url
https://fujitsu-general.com/eu/index.html
Related
Related
Material main
Steel
Weight Net (Kg)
18
Classification
Classification
BIMobject Category
HVAC - Air Conditioning
CSI MasterFormat 2014 Code
23 00 00
CSI MasterFormat 2014 Title
Heating, Ventilating, and Air Conditioning (HVAC)
OmniClass Title
Air Conditioning Equipment
OmniClass Number
23-33 39 00
CSI UniFormat II Code
D30
CSI UniFormat II Title
HVAC
Region availability
North America
Canada
United States
Similar products
FUJITSU GENERAL
FUJITSU SPLIT ASYG18LFCA
Download
FUJITSU GENERAL
FUJITSU SPLIT AOYG22-24KATA
Download
FUJITSU GENERAL
FUJITSU SPLIT AUU9-18RLF
Download
FUJITSU GENERAL
FUJITSU SPLIT ASU36RLXB
Download
FUJITSU GENERAL
FUJITSU SPLIT AOYG18-24LFC
Download
FUJITSU GENERAL
FUJITSU SINGLE-ROOM MINI-SPLIT ASTH24KNTA
Download