Selecting the location and language will prioritise localised information. Continue
FUJITSU SPLIT AUXG09-24KVLA

FUJITSU SPLIT AUXG09-24KVLA

  • Compact and stylish panel design
  • Easy maintenance
  • Flexible installation
  • Low ambient operation
Specification
  • The RFA file includes 6 models below. Model Name / Cooling Capacity / Heating Capacity AUXG09KVLA / 2.5kW / 3.2kW AUXG12KVLA / 3.5kW / 4.1kW AUXG14KVLA / 4.3kW / 5.0kW AUXG18KVLA / 5.2kW / 6.0kW AUXG22KVLA / 6.0kW / 7.0kW AUXG24KVLA / 6.8kW / 7.5kW
Technical specification
  • Unique ref.SPLIT_AUXG09-24KVLA
  • Collection setSplit Air Conditioner
  • CollectionIndoor Unit
  • TypeObject (single object)
  • Date of publishing2020-03-31
  • Edition number1
  • Height (mm)245
  • Width (mm)570
  • Depth (mm)570
Related
  • Material mainSteel
  • Weight Net (Kg)16
Classification
  • BIMobject CategoryHVAC - Air Conditioning
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass TitleAir Conditioning Equipment
  • OmniClass Number23-33 39 00
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe
Andorra
Albania
Austria
Åland Islands
Bosnia and Herzegovina
Belgium
Bulgaria
Belarus
Switzerland
Cyprus
Czech Republic
Germany
Denmark
Estonia
Spain
Finland
Faroe Islands
France
United Kingdom
Guernsey
Gibraltar
Greece
Croatia
Hungary
Ireland
Isle of Man
Iceland
Italy
Jersey
Liechtenstein
Lithuania
Luxembourg
Latvia
Monaco
Moldova
Montenegro
Macedonia (FYROM)
Malta
Netherlands
Norway
Poland
Portugal
Romania
Serbia
Russia
Sweden
Slovenia
Svalbard and Jan Mayen
Slovakia
San Marino
Ukraine
Vatican City