Unique ref.: | VRF_AOUA144-168TLBVG |
---|---|
Brand: | FUJITSU GENERAL |
Product family: | VRF Air Conditioner |
Product group: | Outdoor Unit |
Width (inches): | 73.25 |
Height (inches): | 66.56 |
Depth (inches): | 30.13 |
Date of publishing: | 2019-07-12 |
Edition number: | 1 |
Type: | Object (single object) |
The RFA file included 2 models below.
Model Name / Ton / Cooling Capacity / Heating Capacity
AOUA144TLBVG / 12 Ton(s) / 144,000 BTU/h / 162,000 BTU/h
AOUA168TLBVG / 14 Ton(s) / 168,000 BTU/h / 188,000 BTU/h
Multiple types of RFA(s) are included with Revit type catalog in ZIP file format.
Please download the ZIP file together with RFA and use reload command in Revit to import the other product types.
Product url: | https://fujitsu-general.com/us/commercial/index.html |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.fujitsu-general.com/global/support/downloads/search/index.html |
Instruction video: | https://youtu.be/wfL-hwFQ7dM |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/fujitsu-general/product/vrf_aoua144-168tlbvg
Material main: | Steel |
---|---|
Material secondary: | |
Designed in: | Japan |
Manufactured in: | |
Weight Net (Lbs): | 1194 |
BIMobject Category: | HVAC - Air Conditioning |
---|---|
CSI MasterFormat 2014 Code: | 23 00 00 |
CSI MasterFormat 2014 Title: | Heating, Ventilating, and Air Conditioning (HVAC) |
OmniClass Number: | 23-33 39 00 |
OmniClass Title: | Air Conditioning Equipment |
CSI UniFormat II Code: | D30 |
CSI UniFormat II Title: | HVAC |
Name | Value |
---|---|
Refrigerant Type | R410A |
Voltage | 208 ; 230 V |
All BIM objects are real products from real manufacturers confirmed and approved