Unique ref.: | 1022101 |
---|---|
Brand: | Gala |
Product family: | Albus |
Product group: | Wash-basin |
Width (mm): | 455 |
Height (mm): | 130 |
Depth (mm): | 452 |
Date of publishing: | 2020-07-20 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.gala.es/en/lavabos/albus/sobre-encimera/lavabo-de-sobre-encime... |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.gala.es/site/files/datos/LAVABOS/SOBRE-ENCIMERA/ALBUS/10221/TE... |
Instruction video: | |
GTIN code: | 84-26057-02222-2 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/gala/product/1022101
Material main: | Vitreous china |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: | Spain |
BIMobject Category: | Sanitary - Basins |
---|---|
IFC classification: | Sanitary Terminal |
OmniClass Number: | 23-31 13 00 |
OmniClass Title: | Sinks |
BIMobject®