Publish your products
Atlas Shower tray. 1200x700 mm.
Gala
Archived

Atlas Shower tray. 1200x700 mm.

Ceramic rectangular shower tray.

ATLAS vitreous china shower tray, for large bathrooms where it is possible to create more spacious and comfortable shower spaces.

Technical specification
  • Unique ref.10813
  • Product familyAtlas
  • Product groupShower tray
  • TypeObject (single object)
  • Date of publishing2015-04-01
  • Edition number1
  • Height (mm)80
  • Width (mm)1200
  • Depth (mm)700
Related
  • Material mainVitreous china
Classification
  • BIMobject CategorySanitary - Shower trays
  • IFC classificationSanitary Terminal
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_06_84
  • Uniclass 2015 DescriptionShower trays
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit