Publish your products
Smart Washstand 450x360 mm.
Gala
Archived

Smart Washstand 450x360 mm.

Washstand with overflow and fixing kit.

Options: Pedestal, Semi-pedestal with fixing kit.

Wash stand ideal for reduces spacces and with its own style.

Technical specification
  • Unique ref.25090
  • Product familySmart
  • Product groupWashbasin
  • TypeObject (single object)
  • Date of publishing2015-04-01
  • Edition number1
  • Height (mm)157
  • Width (mm)450
  • Depth (mm)360
Related
  • Material mainVitreous china
Classification
  • BIMobject CategorySanitary - Bathroom sinks
  • IFC classificationSanitary Terminal
  • UNSPSC nameSinks
  • UNSPSC code30181504
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit