Publish your products
Smart Wall hung WC pan 530x350 mm.
Smart Wall hung WC pan 530x350 mm.
    Gala
    Archived

    Smart Wall hung WC pan 530x350 mm.

    Wall hung WC pan with horizontal outlet.
    Wall support frame option available.

    Options: Fixed seat, soft closing seat, pull-out seat.

    Wall-hung WC P-trap. Young and practical design that makes cleaning easier. Wall support frame option available.

    Technical specification
    • Unique ref.25172
    • Product familySmart
    • Product groupWC
    • TypeObject (single object)
    • Date of publishing2015-04-01
    • Edition number1
    • Height (mm)407
    • Width (mm)530
    • Depth (mm)350
    Related
    • Material mainVitreous china
    Classification
    • BIMobject CategorySanitary - WC
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit