Publish your products
Jazz WC pan BTW 630x360
Jazz WC pan BTW 630x360
    Gala
    Archived

    Jazz WC pan BTW 630x360

    Complete toilet set:
    WC pan BTW dual outlet.
    Low cistern with dual push-button mechanism 6/3 litres. Bottom left inlet.
    Fixed seat. Chromed hinges.

    Options:
    Low cistern with dual push-button mechanism 6/3 litres. Side inlet.
    Soft closing seat.

    BTW WC pan for low cistern, ideal for spaces where design at a young price is valued, without getting by without quality. Installation with vertical outlet requires waste elbow.

    Specification
    • Installation with vertical outlet requires waste elbow (to adapt to a 210 mm. distance to the wall/ ref. 53720). Installation with horizontal outlet does not require waste elbow.
    Technical specification
    • Unique ref.2816001
    • Product familyJazz
    • Product groupWC
    • TypeObject (single object)
    • Date of publishing2017-09-14
    • Edition number1
    • Height (mm)790
    • Width (mm)630
    • Depth (mm)360
    Related
    • Material mainVitreous china
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • UNSPSC nameToilets
    • UNSPSC code30181505
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit