Publish your products
Klea Countertop Wash-basin 900x400
Klea Countertop Wash-basin 900x400
Klea Countertop Wash-basin 900x400
Klea Countertop Wash-basin 900x400
Klea Countertop Wash-basin 900x400
Klea Countertop Wash-basin 900x400
    Gala
    Archived

    Klea Countertop Wash-basin 900x400

    Countertop Wash-basin.

    Colours/Finishes: 52 Gold, 71 Silver, 53 Bronze.

    Sensuality and style define Klea, a range whose oval shape and extremely fine lines express a taste for distinction as revealed by its impeccable gold, silver and bronze finish.

    Specification
    • Metal Line is sophistication. An original, elegant and delicate collection that has been specifically design to transform the bathroom into an exclusive and trendy space.
    Technical specification
    • Unique ref.33040XX
    • Product familyKlea
    • Product groupWashbasin
    • TypeObject (single object)
    • Date of publishing2017-09-14
    • Edition number1
    • Height (mm)145
    • Width (mm)900
    • Depth (mm)400
    Related
    • Material mainVitreous china
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Bathroom sinks
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_96
    • Uniclass 2015 DescriptionWash basins, sinks and troughs
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit