Publish your products
Klea Wall hung WC pan 540x340
Klea Wall hung WC pan 540x340
    Gala
    Archived

    Klea Wall hung WC pan 540x340

    Wall hung WC pan with horizontal outlet.
    Fixed seat.

    Wall support frame option available.

    Options: Soft closing seat.

    Wall-hung WC with harmony in its rounded shapes. Wall support frame option available.

    Specification
    • Concealed fixing kit included.
    Technical specification
    • Unique ref.3317201
    • Product familyKlea
    • Product groupWC
    • TypeObject (single object)
    • Date of publishing2017-09-14
    • Edition number1
    • Height (mm)400
    • Width (mm)540
    • Depth (mm)340
    Related
    • Material mainVitreous china
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • UNSPSC nameToilets
    • UNSPSC code30181505
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit