Unique ref.: | 3999200 |
---|---|
Brand: | Gala |
Product family: | Arlan |
Product group: | Tap Fittings |
Date of publishing: | 2020-07-20 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | https://www.gala.es/en/griferia/arlan/monomando/monomando-lavabo-con-manet... |
---|---|
Installation instructions: | https://www.gala.es/en/site/files/datos/MANUALES/04%20Griferias/14%20Arlan... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.gala.es/site/files/datos/GRIFERIA/MONOMANDO/ARLAN/39992/TECNIC... |
Instruction video: | |
GTIN code: | 84-26057-02302-1 |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/gala/product/3999200
Material main: | Chrome |
---|---|
Material secondary: | |
Designed in: | |
Manufactured in: | Spain |
BIMobject Category: | Sanitary - Taps/Faucets/Brassware |
---|---|
IFC classification: | Valve |
OmniClass Number: | 23-31 11 00 |
OmniClass Title: | Faucets |
BIMobject®