Publish your products
Trendly hotels Towel ring
Trendly hotels Towel ring
    Gala
    Archived

    Trendly hotels Towel ring

    Towel ring.

    The Trendly hotels towel ring is an option for small bathrooms or to place near the bidet.

    Technical specification
    • Unique ref.53071
    • Product familyTrendly hotels
    • Product groupBathroom accesories
    • TypeObject (single object)
    • Date of publishing2015-07-31
    • Edition number1
    • Height (mm)220
    • Width (mm)200
    • Depth (mm)57
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationObject
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit