Publish your products
Mitta Hydromassage water+air. 1700x750 mm with headrest
Mitta Hydromassage water+air. 1700x750 mm with headrest
Mitta Hydromassage water+air. 1700x750 mm with headrest
    Gala
    Archived

    Mitta Hydromassage water+air. 1700x750 mm with headrest

    Hydromassage water+air, remote control,intensity control for water and air massages, water level indicator, back jets, headrest, automatic disinfection, heater and chromotherapy.

    The MITTA Sensitive Smart bath is designed to fight daily stress and to generate a premium space of comfort and wellbeing in the bathroom.

    Specification
    • EMOTIVE SMART SYSTEM: Remote control. 4 Adjustable side air-water jets. 2 Adjustable water-air feet massage jets. 4 Rotating back massage water-air jets. 10 bottom Air jets. Automatic intensity regulator or water and air massages. Water-level sensor. Automatic waste. Headrest. Automatic disinfection. Water heater. Chromotherapy.
    Technical specification
    • Unique ref.6241901
    • Product familyMitta
    • Product groupBaths
    • TypeObject (single object)
    • Date of publishing2017-09-14
    • Edition number1
    • Width (mm)1700
    • Depth (mm)750
    Related
    • Material mainAcrylic
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Bath & Spas
    • IFC classificationSanitary Terminal
    • UNSPSC nameBathtubs
    • UNSPSC code30181501
    • Uniclass 2015 CodePr_40_20_06_08
    • Uniclass 2015 DescriptionBaths
    • CSI MasterFormat 2014 Code22 41 19
    • CSI MasterFormat 2014 TitleResidential Bathtubs
    • OmniClass Number23-31 15 00
    • OmniClass TitleBathtubs
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit