Publish your products
Elba Rectangular shower tray 900x750
Elba Rectangular shower tray 900x750
    Gala
    Archived

    Elba Rectangular shower tray 900x750

    Acrylic rectangular shower tray.

    ELBA rectangular acrylic shower tray, with recessed installation , so as to make access easier, and with anti-slip. Design and comfort in your bathroom.

    Specification
    • With anti-slip
    Technical specification
    • Unique ref.6384501
    • Product familyElba
    • Product groupShower Trays
    • TypeObject (single object)
    • Date of publishing2017-09-14
    • Edition number1
    • Height (mm)75
    • Width (mm)900
    • Depth (mm)750
    Related
    • Material mainAcrylic
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationSanitary Terminal
    • UNSPSC nameShowers
    • UNSPSC code30181503
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit