Publish your products
Vera Shower column
Vera Shower column
Vera Shower column
    Gala
    Archived

    Vera Shower column

    Shower column.
    Thermostatic tap fittings.
    38 °C SafeStop safety device.

    Shower set:
    High flow overhead rain shower (25 cm.).
    175 cm. flexible shower hose.
    Ergonomic Ø 10 cm. Hand shower. 5 Functions: Rain, Rain soft, Massage, Massage rain, Soft.
    Shower holder integrated to tap fittings.

    Shower column that combines straight and simple lines with soft and discreet curves, designed for the greatest comfort when using each one of the elements that make up the piece.

    Specification
    • 38°C Safestop. Safety device that prevents the water from involuntarily exceeding a temperature of 38°C, avoiding burns and improving comfort.
    Technical specification
    • Unique ref.8019500
    • Product familyVera
    • Product groupTaps
    • TypeObject (single object)
    • Date of publishing2017-09-14
    • Edition number1
    Related
    • Material mainChrome
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit