Publish your products
Walk-in 1100 mm. fixed front + 180º folding door 250 mm. (right hand)
Walk-in 1100 mm. fixed front + 180º folding door 250 mm. (right hand)
    Gala
    Archived

    Walk-in 1100 mm. fixed front + 180º folding door 250 mm. (right hand)

    110 cm. fixed front + 180º folding door 25 cm. (right hand).

    Ideal shower enclosure to offer great coverage with the greatest comfort thanks to its fixed front and side. Fine and modern lines to provide an elegant touch to your shower.

    See available shower trays.

    Specification
    • CHARACTERISTICS: • Total visibility and transparence. • Elegant and minimalistic aesthetics. • 6 mm. tempered safety glass on all panels. • Overhead supports and profile to wall in anodized aluminium with glossy silver finish. • 180º folding door (optional). Reversible front glass (1 and 3 versions) and side glass. • Conforms to UNE-EN: 14428:2005. • Height 200 cm.
    Technical specification
    • Unique ref.8927400
    • Product familyWalk-in
    • Product groupEnclosures
    • TypeObject (single object)
    • Date of publishing2017-07-21
    • Edition number1
    • Height (mm)2000
    • Width (mm)1100
    • Depth (mm)8
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Shower screens
    • IFC classificationSanitary Terminal
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_06_79
    • Uniclass 2015 DescriptionShower enclosures
    • CSI MasterFormat 2014 Code10 28 19
    • CSI MasterFormat 2014 TitleTub and Shower Enclosures
    • OmniClass Number23-31 17 17
    • OmniClass TitleShower Enclosures
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit