Publish your products
Berlín BASE / 500x1000 R
Berlín BASE / 500x1000 R
Berlín BASE / 500x1000 R
Berlín BASE / 500x1000 R
Berlín BASE / 500x1000 R
Berlín BASE / 500x1000 R
    Gala
    Archived

    Berlín BASE / 500x1000 R

    Berlín BASE / 500x1000 R.

    Colours/Finishes: 191 Algae, 371 Sand, CM1 Cement, 531 Snow, 161 Black.

    Berlín can be used both as wall and floor tiles. Its large formats are ideal for large projects and its rectangular format is ideal for any room in the house. Suitable for bathrooms, kitchens and interiors. With stainless steel listels. Large formats with rectified sides. Special pieces: skirting and step available in all colours.

    Technical specification
    • Unique ref.JZT12IXXX
    • Product familyBerlín
    • Product groupCeramic Tiles
    • TypeObject (single object)
    • Date of publishing2015-04-01
    • Edition number1
    • Height (mm)10
    • Width (mm)500
    • Depth (mm)1000
    Related
    • Material mainCeramics
    Classification
    • BIMobject CategoryConstruction Materials - Tile
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit