Publish your products
KILY Bidet mixer
Galindo
Archived

KILY Bidet mixer

Galindo Kily 4957000 - 4956000 - 4957011 - 4957016 bidet mixer chrome
Specification
  • Permissible water temperature: the component materials of the tap parts can withstand a maximum temperature of 70 °C. Brass construction with polish chrome finished, white o black. Minimum usage pressure: 0,5 bar. Operation by lever. Single hole-mounting. One - piece cartridge mixer with ceramic discs. Cartridge diameter 25 mm. Flow rate at 3 bar and maximum opening 11,4 l/minute. Supplied with 3/8 female flexible hoses and 45 cm long. Water outlet via steerable ball and socket joint. Supplied without click clack waste.
Technical specification
  • Unique ref.4957000
  • Product familyFaucets
  • Product groupBidets
  • TypeObject (single object)
  • Date of publishing2019-10-10
  • Edition number1
  • Height (mm)154
  • Width (mm)47
  • Depth (mm)47
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit