Publish your products
CÓNICO 3-way Recessed Shower mixer
Galindo
Archived

CÓNICO 3-way Recessed Shower mixer

Galindo Cónico 7177200 - 7177216 shower single lever concealed 3 way chrome
Specification
  • Tap made of brass with chrome or black finish, depending on the model. Outlet selection by diverter. Adjustable trim plate. Flow rate 10 l/min. at 3 bar and maximum opening. Inlet and outlet G1/2 female. Admissible water temperature: the materials that make up the tap parts can withstand a maximum temperature of 70ºC. Supplied with trim plate. Minimum operating pressure: 0.5 bar. Sealed cartridge with 35 mm diameter ceramic discs. Diverter cartridge diameter 25 mm. Actuation by single-lever lever.
Technical specification
  • Unique ref.7177200
  • Product familyFaucets
  • Product groupShowers
  • TypeObject (single object)
  • Date of publishing2025-02-06
  • Edition number1
  • Height (mm)160
  • Width (mm)110
  • Depth (mm)60
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)1.7
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit