Publish your products
DALMA Washbasin tap
Galindo
Archived

DALMA Washbasin tap

Galindo Dalma 7205000 - 7204000 - 720500E - 7205011 - 7205016 - 7205000_RAL2007 - 7205029 - 7205030 - 7205030 - 7205036 - 7205040 - 7205041 - 7205071 - PEM7205000 wash basin mixer chrome
Specification
  • Single-lever basin mixer tap with shelf. Made of brass. Sealed mixer cartridge with 35 mm diameter ceramic discs. Flow rate 12 l/min at 3 bar and maximum opening. Minimum operating pressure: 0.5 bar. Admissible water temperature: the materials that make up the tap parts can withstand a maximum temperature of 70ºC. G3/8 inlet. Supplied with: 37 cm hose. Model available with or without semi-automatic drain. ECO model available. Available in chrome, black, white, brushed gold, rose gold, brushed black chrome, bronze and aged copper, brushed nickel and luxcover cupra finishes.
Technical specification
  • Unique ref.7205000
  • Product familyFaucets
  • Product groupBasins
  • TypeObject (single object)
  • Date of publishing2025-04-17
  • Edition number1
  • Height (mm)153
  • Width (mm)47
  • Depth (mm)155
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)1.2
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit