Publish your products
DALMA Bidet mixer tap
Galindo
Archived

DALMA Bidet mixer tap

Galindo Dalma 7207000 - 7206000 bidet mixer chrome
Specification
  • Single-lever bidet mixer tap with shelf. Made of brass. Body for installation in a single hole. Flow rate 12 l/min at 3 bar and maximum opening. Sealed cartridge with ceramic discs with a diameter of 35 mm. Minimum operating pressure: 0.5 bar. G3/8 inlet. Admissible water temperature: the materials that make up the tap parts can withstand a maximum temperature of 70ºC. Supplied with: Flexible hoses and fixing elements. Model available with or without semi-automatic drain.
Technical specification
  • Unique ref.7207000
  • Product familyFaucets
  • Product groupBidets
  • TypeObject (single object)
  • Date of publishing2025-03-13
  • Edition number1
  • Height (mm)128
  • Width (mm)47
  • Depth (mm)130
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)1.14
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit