Publish your products
THEO ELEC Kitchen electronic mixer
THEO ELEC Kitchen electronic mixer
    Galindo
    Archived

    THEO ELEC Kitchen electronic mixer

    Galindo Theo Elec 79380 - 79330 - 79331 - 79381 kitchen electronic mixer
    Specification
    • Saving water and energy. * Automatic process of adaptation to the environment. *Simple maintenance and excellent sealing. *Components integrated in the faucet for easy installation and increased anti-vandalism protection. *Mixer with brass handle designed for greater comfort and provided with color indications. Recommended use pressure: 1-5 bar (min, 0.8 – max. 8 bar). *Low battery indication by communication LED, in battery model. *Gross weight: 1,300 kg. *Watertight internal connections. *Automatic closing in case of exhausted battery. *Automatic rinsing every 24 hours.
    Technical specification
    • Unique ref.79380
    • Product familyFaucets
    • Product groupKitchen
    • TypeObject (single object)
    • Date of publishing2022-06-01
    • Edition number1
    Related
    • Material mainChrome
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20
    • Uniclass 2015 DescriptionSanitary fittings and accessories
    • CSI MasterFormat 2014 Code27 41 00
    • CSI MasterFormat 2014 TitleAudio-Video Systems
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit