Publish your products
THEO DARK Kitchen tap pull out
Galindo
Archived

THEO DARK Kitchen tap pull out

Galindo Theo Dark 8639400 - 8639436 kitchen mixer chrome pull out 1 function
Specification
  • Tap made of brass with chrome or brushed black chrome finish, depending on the model. Minimum operating pressure: 0.5 bar. Lever operation. Body for installation in a single hole. Sealed mixer cartridge with 35 mm diameter ceramic discs.
Technical specification
  • Unique ref.8639400
  • Product familyFaucets
  • Product groupKitchen
  • TypeObject (single object)
  • Date of publishing2025-03-04
  • Edition number1
  • Height (mm)325
  • Width (mm)53
  • Depth (mm)254
Related
  • Material mainChrome
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)3.17
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20
  • Uniclass 2015 DescriptionSanitary fittings and accessories
  • CSI MasterFormat 2014 Code22 41 00
  • CSI MasterFormat 2014 TitleResidential Plumbing Fixtures
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit