Publish your products
G-2020, G-2023, G-2323 Steel Polyurethane-Injected Sectional Overhead Garage Door
G-2020, G-2023, G-2323 Steel Polyurethane-Injected Sectional Overhead Garage Door
G-2020, G-2023, G-2323 Steel Polyurethane-Injected Sectional Overhead Garage Door
G-2020, G-2023, G-2323 Steel Polyurethane-Injected Sectional Overhead Garage Door
    Garaga

    G-2020, G-2023, G-2323 Steel Polyurethane-Injected Sectional Overhead Garage Door

    3.7 out of 5 stars3.7(12 reviews)

    G-2020, G-2023 & G-2323 Commercial Garage Door

    Specification
    • Features and Benefits

      INSULATION 

      • R-16

      SMOOTH STEEL FINISH 

      • 23-gauge or 20-gauge steel, provides a bending resistance 15% greater than 26-gauge steel, for better resistance to impact and vandalism. 

      • Highly corrosion-resistant with galvanized steel having a minimum of G60 zinc coating (180 g/m2 ). 


      HIGH-PRESSUREINJECTED POLYURETHANE 

      • Stronger and more energy-efficientinsulation 

      • Solidly bonded to the steel sheetsproviding a section that is resistantto flexion. 

      INTERLOK™TRIPLE-CONTACT JOINTS 

      • Sections are strengthened by 2 steelwalls joined together with mechanicalinterlocking joints which are more solidthan just two bonded walls. 

      • Their mechanical thermal breaks aremore efficient compared to thermalbreaks made with glue. 

      • Triple-contact joints provide 2 timesmore weathertightness than thoseof the competition. 

      METAL REINFORCEMENTPLATES 

      • Provide stronger fastening for hingesand struts. These 14-gauge plates are2 times thicker than 20-gauge platesused by other manufacturers. 

      WOOD END BLOCKS 

      • Provide a thermal break that is moreeffective than steel end caps whichform a thermal bridge. 

      • As structural elements of the sections,the kiln-dried pine wood end blocksare installed at the outer ends of thesection. They are stronger thaninsulation covered with a steel cap. 

      LAG SCREW SYSTEM 

      • Provides much better fastening ofthe end hinges. The lag screws engage8 threads into the wood, compared toa self-tapping screw going througha steel end cap engaging only about2 or 3 threads.

    Technical specification
    • Unique ref.G-2020-G-2023-G-2323-Steel-Polyurethane-Injected-Garage-Door
    • Product familyGarage Door
    • Product groupCommercial Sectional Garage Door
    • TypeObject (single object)
    • Date of publishing2021-11-24
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryDoors - Garage Doors

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit