Publish your products
G-1000 Aluminum Polyurethane-Injected Sectional Overhead Garage Door
G-1000 Aluminum Polyurethane-Injected Sectional Overhead Garage Door
G-1000 Aluminum Polyurethane-Injected Sectional Overhead Garage Door
G-1000 Aluminum Polyurethane-Injected Sectional Overhead Garage Door
G-1000 Aluminum Polyurethane-Injected Sectional Overhead Garage Door
G-1000 Aluminum Polyurethane-Injected Sectional Overhead Garage Door
    Garaga

    G-1000 Aluminum Polyurethane-Injected Sectional Overhead Garage Door

    4.5 out of 5 stars4.5(15 reviews)

    The G-1000 is inspired by Canada’s severe weather. Energy efficient and weathertight, it is constructed with long-lasting components, rigorously selected to give a flawless finish, both up close and at a distance.

    Specification
    • Features and Benefits

      INSULATION

      • R-16

      ALUMINUM 

      • Pre-painted (5 coats), 0.60 mm thick aluminum is ideal for large-sized doors. Being very lightweight helps to extend the life of the components for doors with a large number of operation cycles.

        HIGH-PRESSUREINJECTED POLYURETHANE

        • Stronger and more energy-efficientinsulation 

        • Solidly bonded to the aluminum sheetsproviding a section that is resistantto flexion. 

        INTERLOK™TRIPLE-CONTACT JOINTS 

        • Sections are strengthened by 2 aluminumwalls joined together with mechanicalinterlocking joints which are more solidthan just two bonded walls. 

        • Their mechanical thermal breaks aremore efficient compared to thermalbreaks made with glue. 

        • Triple-contact joints provide 2times more weathertightnessthan those of the competition.

        METAL REINFORCEMENTPLATES 

        • Provide stronger fastening for hingesand struts. These 14-gauge plates are2 times thicker than 20-gauge platesused by other manufacturers.

        WOOD END BLOCKS 

        • Provide a thermal break that is moreeffective than steel end caps whichform a thermal bridge. 

        • As structural elements of the sections,the kiln-dried pine wood end blocksare installed at the outer ends of thesection. They are stronger than insulationcovered with a steel cap. 

        LAG SCREW SYSTEM 

        • Provides much better fastening ofthe end hinges. The lag screws engage8 threads into the wood, compared toa self-tapping screw going through asteel end cap engaging only about2 or 3 threads.

      Technical specification
      • Unique ref.g-1000-aluminum-polyurethane-injected-garage-door
      • Product familyGarage Door
      • Product groupCommercial Sectional Garage Door
      • TypeObject (single object)
      • Date of publishing2021-11-24
      • Edition number1
      Related
      • Material mainAluminum
      • Designed inCanada
      • Manufactured inCanada
      Classification
      • BIMobject CategoryDoors - Garage Doors

      Region availability

      North America
      Canada
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit