Publish your products
G-5000, G-5138 and G-5200 Steel Polyurethane-Injected Sectional Overhead Garage Door
G-5000, G-5138 and G-5200 Steel Polyurethane-Injected Sectional Overhead Garage Door
G-5000, G-5138 and G-5200 Steel Polyurethane-Injected Sectional Overhead Garage Door
G-5000, G-5138 and G-5200 Steel Polyurethane-Injected Sectional Overhead Garage Door
G-5000, G-5138 and G-5200 Steel Polyurethane-Injected Sectional Overhead Garage Door
G-5000, G-5138 and G-5200 Steel Polyurethane-Injected Sectional Overhead Garage Door
G-5000, G-5138 and G-5200 Steel Polyurethane-Injected Sectional Overhead Garage Door
G-5000, G-5138 and G-5200 Steel Polyurethane-Injected Sectional Overhead Garage Door
G-5000, G-5138 and G-5200 Steel Polyurethane-Injected Sectional Overhead Garage Door
G-5000, G-5138 and G-5200 Steel Polyurethane-Injected Sectional Overhead Garage Door
    Garaga

    G-5000, G-5138 and G-5200 Steel Polyurethane-Injected Sectional Overhead Garage Door

    4.3 out of 5 stars4.3(41 reviews)

    The G-5000, G-5138 and G-5200 are inspired by Canada’s severe weather. Energy efficient and weathertight, They are constructed with long-lasting components, rigorously selected to give a flawless finish, both up close and at a distance.

    Specification
    • Features and Benefits 

      INSULATION

      • G-5000: R-16 / G-5138: R-12 / G-5200: R-18

      STEEL WALLS 

      • 26/26-gauge, G60 hot-dipped galvanized steel with five coats of protective finish.

      • Baked-on polyester paint. Can be repainted. 

      • Woodgrain finish on both sides of the door. 

      • Same quality of corrosion-resistant steel for interior and exterior faces.

      HIGH-PRESSURE INJECTED POLYURETHANE

      • Stronger and more energy-efficient insulation.

      • Solidly bonded to the steel sheets providing a section that is resistant to flexion.

      SEALED THERMO-PANE WINDOWS

      • Optimize insulation and reduce seal failures with galvanized steel spacer technology.

      • Ensure a long lasting and refined appearance with one-piece molded polypropylene window frame.

      INTERLOK™ TRIPLE-CONTACT JOINTS


      • Sections are strengthened by 2 steel walls joined together with mechanical interlocking joints which are more solid than just two bonded walls.

      • Mechanical thermal breaks which are more efficient compared to thermal breaks made with glue.

      • Triple-contact joints provide 2 times more weathertightness than those of the competition.

      METAL REINFORCEMENT PLATES


      • Provide stronger fastening for hinges and struts. These 14-gauge plates are 2 times thicker than 20-gauge plates used by other manufacturers.

      WOOD END BLOCKS


      • Provide a thermal break that is more effective than steel end caps which form a thermal bridge.

      • Structural elements of the sections, the kiln-dried pine wood end blocks are installed at the outer ends of the section. They are stronger than insulation covered with a steel cap.

      LAG SCREW SYSTEM


      • Provides much better fastening of the end hinges. The lag screws engage 8 threads into the wood, compared to a self-tapping screw going through a steel end cap engaging only about 2 or 3 threads.

    Technical specification
    • Unique ref.g-5000-steel-polyurethane-injected-Garage-door
    • Product familyGarage Door
    • Product groupCommercial Sectional Garage Door
    • TypeObject (single object)
    • Date of publishing2021-11-24
    • Edition number1
    Related
    • Material mainGalvanized steel
    • Designed inCanada
    • Manufactured inCanada
    Classification
    • BIMobject CategoryDoors - Garage Doors

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit