GEALAN-LINEAR®  Double-leaf turn tilt windowGEALAN-LINEAR®  Double-leaf turn tilt windowGEALAN-LINEAR®  Double-leaf turn tilt windowGEALAN-LINEAR®  Double-leaf turn tilt windowGEALAN-LINEAR®  Double-leaf turn tilt windowGEALAN-LINEAR®  Double-leaf turn tilt window
View previous images
View next images

GEALAN-LINEAR® Double-leaf turn tilt window

Whether in new construction or renovation, GEALAN-LINEAR® impresses with its broad versatility. It is a complete system platform that includes windows, front doors and sliding doors. The system is based on a consistently sleek design language that is currently setting the tone in architecture. A range of matching glazing beads continues the consequent design of the exterior appearance also on to the interior side of the windows. Slim face widths in the frame and sash provide more light in the buildings.

Specification
  • • Thermal Insulation (in W/m2K): up to Uw = 0,76 (standard size)

    • Sound reduction window: up to Rw = 47 dB

    • Burglar-inhibiting window: RC1, RC2, RC2N

    • Construction depth: 74 mm

    • Iron mounting: concealed or visible

    • Maximum outer frame size:

    Width: 1500 mm

    Height: 2300 mm

    Please notice: width and height of the element are depending on the construction type!

    Always equipped with:

    • IKD® (intensive core insulation)

    • STV® (static dry glazing)

    • Acrylcolor

    Optional available with:

    • Foiled (uni-colours and wood decor on the inside)

    • Aluminium shell

    Realizable are:

    • Passive house windows

    • KfW-55 windows

    • KfW-70 windows

    • Fixed windows

    System complementary elements like doorsets or lift and slide doors are available.

Technical specification
  • Unique ref.LINEAR_2-leaf_turn_tilt_window_7001_7072
  • Collection setPVC Window
  • CollectionGEALAN-LINEAR® Window
  • TypeObject (single object)
  • Date of publishing2022-01-31
  • Edition number1
  • Height (mm)2500
  • Width (mm)1450
  • Depth (mm)74
Related
  • Material mainPVC
  • Material secondaryGlass
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryWindows - Opening Hinge
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 1.4 CodeJL10
  • Uniclass 1.4 DescriptionWindows
  • Uniclass 2.0 CodeSS-10-50-25-25
  • Uniclass 2.0 DescriptionDoors, Windows And Glazing Survey Systems
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • NBS Reference Code59-97
  • NBS Reference DescriptionWindows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands