Set your location and language to prioritise localised information. Continue
GEALAN CAIRE® smart - S9000 Double-vent window

GEALAN CAIRE® smart - S9000 Double-vent window

GEALAN-CAIRE® smart is an active ventilation system with sensors that test the quality of the room air and an option to connect to your smart home system. The installed fans and an efficient heat recovery system make the solution ideal for medium-sized and larger living areas.

Specification
  • GEALAN-CAIRE® smart is installed on the side or top of your window. The airflow is between 4 to 40 m³ per hour. Exhaust and supply air flow through neatly separated channels. Two filters in class ISO Coarse 50% (optional ISO ePM25 70%) filter dust, pollen and other harmful particles and are easy to replace. A highly efficient heat exchanger minimises heat loss.

Technical specification
  • Unique ref.gealan-caire-smart-double-vent-window
  • Collection setVentilation Systems
  • CollectionGEALAN CAIRE® smart
  • TypeObject (single object)
  • Date of publishing2021-02-24
  • Edition number1
Related
  • Material mainPVC
  • Material secondaryGlass
Classification
  • BIMobject CategoryWindows - Single Hung Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass TitleWindows
  • OmniClass Number23-17 13 00
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City