Publish your products
Geberit Sigma80
Geberit
Archived

Geberit Sigma80

Introducing Geberit's new innovative Sigma80 flush plate, which only requires the wave of a hand to initiate the flush process. Just like all other models in the Geberit Sigma range, it is suitable for the Sigma concealed cistern 12cm (UP320) and 8cm (UP720). The touchless flush plate is available in two glass versions: black or with a mirror surface. It also comes equipped with five different colour settings for the button lights.Sketchup files contains all diffrent flush paltes/ flush buttons.
Technical specification
  • Unique ref.116090SG1
  • Product familyWC flush plates and buttons
  • Product groupSigma 80
  • TypeObject (single object)
  • Date of publishing2012-11-30
  • Edition number1
  • Height (mm)160
  • Width (mm)240
  • Depth (mm)14
Related
  • Material mainGlass
  • Material secondaryGlass
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationFurniture
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit